IESNA:LM-63-2002
[TEST]P1641731
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33714.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7449.7 6977.5 6500.4 6114.2 5811.7 5605.1 5506.7 5484.6 5553.5 5742.8 6030.6 6426.6 6896.3 7373.5 7794.0 
8234.3 8817.2 9385.3 10108.4 10831.5 11318.4 11301.2 10413.4 8630.3 6515.1 4889.4 3863.8 3148.1 2535.7 1751.1 1180.5 
713.2 413.2 182.0 32.0 0.0 0.0 
7449.7 7002.1 6515.1 6129.0 5806.8 5610.0 5496.9 5477.2 5543.6 5725.6 6015.8 6404.4 6881.6 7358.7 7811.2 
8300.7 8846.7 9456.6 10177.3 10902.8 11402.1 11355.3 10494.5 8699.1 6431.5 4805.8 3817.1 3118.6 2491.4 1753.6 1190.4 
718.2 430.4 194.3 39.4 0.0 0.0 
7449.7 6987.3 6515.1 6119.1 5831.4 5624.8 5509.2 5474.8 5516.6 5683.8 5971.6 6360.2 6857.0 7378.4 7953.9 
8487.6 9085.3 9837.8 10605.2 11286.5 11768.5 11704.6 10846.2 9053.3 6598.7 4842.7 3922.8 3226.8 2661.1 1839.7 1215.0 
774.7 482.1 263.2 56.6 0.0 0.0 
7449.7 7080.8 6603.7 6237.2 5939.6 5737.9 5612.5 5548.5 5548.5 5644.5 5883.0 6232.3 6702.0 7304.6 7966.2 
8647.5 9385.3 10182.2 11047.9 11925.9 12535.9 12590.0 11953.0 10418.3 7794.0 5179.6 4154.0 3654.8 3224.4 2611.9 
1724.1 1042.8 698.5 405.8 127.9 0.0 0.0 
7449.7 7085.7 6662.7 6313.4 6038.0 5843.7 5713.3 5624.8 5580.5 5602.7 5730.5 5983.9 6370.0 6896.3 7565.3 
8313.0 9176.3 10113.3 11173.3 12366.2 13568.8 14434.6 14528.0 13699.2 11716.9 7944.1 4631.2 3755.6 3492.4 3371.9 
3106.3 2142.2 1446.2 843.6 309.9 0.0 0.0 
7449.7 7203.8 6820.1 6488.1 6247.0 6050.3 5895.3 5794.5 5723.2 5688.7 5715.8 5816.6 6030.6 6384.8 6864.4 
7498.9 8369.5 9350.9 10460.1 11847.2 13578.7 15568.4 17454.8 18421.4 18446.0 16955.5 12912.2 6938.1 4198.3 3625.2 
3517.0 3283.4 2466.8 2097.9 1106.8 7.4 0.0 
7449.7 7270.2 6972.6 6682.4 6463.5 6274.1 6126.5 6015.8 5937.1 5888.0 5878.1 5915.0 5998.6 6180.6 6468.4 
6896.3 7503.8 8268.7 9247.6 10521.6 12031.7 14053.4 17024.4 20797.2 24127.3 26026.0 26040.8 23350.1 16726.8 9461.5 
5041.9 3416.2 2643.9 2063.5 1601.1 241.0 0.0 
7449.7 7326.7 7134.9 6930.8 6746.3 6581.5 6443.8 6338.0 6261.8 6205.2 6180.6 6178.2 6197.8 6252.0 6377.4 
6613.5 6999.6 7577.6 8399.1 9483.7 10905.3 12715.4 14850.2 17570.4 21259.6 26306.4 31763.9 34311.9 33013.4 
27489.4 20812.0 15086.3 9250.0 3654.8 1613.4 432.9 0.0 
7449.7 7331.7 7147.2 6955.4 6783.2 6620.9 6483.1 6379.8 6308.5 6252.0 6227.4 6222.4 6232.3 6276.5 6382.3 
6608.6 6965.2 7516.1 8337.6 9382.8 10777.4 12612.1 14665.8 17317.1 20836.6 25607.9 31323.7 34484.1 33291.3 
28092.0 21237.4 15420.8 9628.8 3600.7 1517.5 430.4 0.0 
7449.7 7405.4 7324.3 7240.7 7144.7 7034.1 6935.7 6871.7 6829.9 6802.9 6783.2 6761.1 6748.8 6746.3 6795.5 
6920.9 7176.7 7629.2 8310.5 9277.1 10610.1 12248.1 14014.0 15937.3 17993.4 20315.2 23005.8 25952.2 27708.3 26117.0 
21586.7 14230.4 6325.7 1763.4 669.0 189.4 0.0 
7449.7 7454.6 7459.5 7476.8 7496.4 7486.6 7489.1 7503.8 7533.3 7562.8 7575.1 7562.8 7538.2 7516.1 7526.0 
7587.4 7752.2 8091.6 8713.9 9653.4 10976.6 12567.8 14365.7 16343.1 18332.8 20248.7 22213.9 24036.3 23522.3 20679.2 
17093.3 10595.4 3367.0 1168.2 484.5 167.2 0.0 
7449.7 7486.6 7513.7 7550.5 7585.0 7582.5 7577.6 7572.7 7572.7 7550.5 7498.9 7417.7 7331.7 7230.8 7144.7 
7112.8 7164.4 7366.1 7735.0 8394.1 9535.3 10974.1 12713.0 14683.0 16687.4 18765.7 20669.3 22285.2 21153.8 18089.3 
14653.5 8669.6 2766.9 1055.1 467.3 164.8 0.0 
7449.7 7420.2 7452.2 7486.6 7503.8 7476.8 7432.5 7375.9 7312.0 7233.3 7102.9 6952.9 6785.7 6616.0 6465.9 
6347.9 6298.7 6335.6 6478.2 6852.1 7526.0 8694.2 10251.0 12063.7 13979.6 16089.8 18099.2 19208.4 17516.3 14830.6 
11761.1 6795.5 2361.1 912.5 437.8 164.8 0.0 
7449.7 7479.2 7481.7 7452.2 7385.8 7243.1 7061.1 6857.0 6638.1 6394.6 6111.8 5794.5 5460.0 5100.9 4732.0 
4350.8 3969.6 3581.0 3177.6 2779.2 2420.1 2191.4 2191.4 2570.1 3507.2 4741.8 5821.5 5064.0 2872.7 1920.8 1468.3 
1082.2 686.2 364.0 201.7 86.1 0.0 
7449.7 7486.6 7425.1 7312.0 7112.8 6839.8 6522.5 6161.0 5745.3 5292.8 4791.0 4203.2 3549.0 2867.7 2147.1 1618.3 
1333.0 1205.1 1141.2 1101.8 1074.8 1055.1 1040.4 1028.1 1010.8 1020.7 1096.9 1251.9 1347.8 1190.4 976.4 772.3 531.2 270.5 145.1 41.8 
0.0 
7449.7 7474.3 7336.6 7105.4 6783.2 6384.8 5919.9 5354.2 4702.5 3976.9 3113.7 2292.2 1660.1 1352.7 1212.5 1143.6 1094.5 
1060.0 1030.5 1001.0 978.9 951.8 917.4 890.3 865.7 848.5 851.0 902.6 973.9 887.9 691.1 487.0 322.2 214.0 115.6 24.6 0.0 
7449.7 7464.5 7245.6 6906.2 6465.9 5924.8 5282.9 4486.1 3531.8 2597.2 1891.3 1519.9 1323.2 1212.5 1151.0 1106.8 1060.0 
1020.7 981.3 949.4 924.8 897.7 865.7 828.8 782.1 737.8 698.5 651.8 602.6 538.6 437.8 341.9 263.2 179.5 88.5 12.3 0.0 
7449.7 7390.7 7088.2 6652.8 6097.0 5433.0 4613.9 3603.1 2643.9 1950.4 1591.3 1399.4 1276.5 1197.8 1136.3 1082.2 1033.0 
981.3 934.6 900.2 875.6 848.5 809.2 767.4 720.6 671.4 614.9 558.3 494.4 435.3 373.8 309.9 238.6 159.9 78.7 7.4 0.0 
7449.7 7326.7 6980.0 6441.3 5797.0 4980.4 4023.7 2963.7 2179.1 1792.9 1561.8 1397.0 1276.5 1190.4 1119.1 1057.6 1001.0 
951.8 912.5 878.0 846.1 809.2 769.8 728.0 683.7 629.6 578.0 521.4 469.8 415.6 359.1 297.6 228.7 150.0 73.8 2.5 0.0 
7449.7 7319.4 6930.8 6355.2 5592.8 4709.9 3622.8 2629.2 2095.5 1837.2 1642.9 1460.9 1308.4 1195.3 1111.7 1040.4 986.2 
946.9 912.5 875.6 838.7 794.4 747.7 703.4 651.8 602.6 555.8 501.7 450.1 400.9 344.3 282.8 214.0 140.2 61.5 0.0 0.0 
7449.7 7250.5 6842.2 6229.8 5442.8 4476.2 3394.1 2489.0 2102.8 1906.1 1729.0 1524.9 1347.8 1210.1 1101.8 1035.4 986.2 
951.8 917.4 880.5 836.2 787.0 737.8 688.6 634.5 585.4 533.7 487.0 440.2 388.6 332.0 273.0 201.7 127.9 51.6 0.0 0.0 
7449.7 7250.5 6842.2 6224.9 5442.8 4461.5 3374.4 2493.9 2110.2 1915.9 1753.6 1547.0 1342.9 1210.1 1106.8 1033.0 986.2 
954.3 917.4 880.5 836.2 787.0 737.8 688.6 632.1 582.9 531.2 484.5 437.8 386.1 329.6 270.5 199.2 125.4 49.2 0.0 0.0 
